Solid state relay pre assembled, Harmony, 3.5A, DC switching, spring sockets, input 16…30V DC, output 1...24V DC _

SSL1D03BDPR

[Uc] control circuit voltage:

Mounting Support:

Line Rated Current:

Output switching mode:

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Space saving in control cabinets due to 0.24in width including socket
notification_ok
Silent and reliable due to the absence of moving contacts
notification_ok
IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments
notification_ok
Helps reduce your maintenance and downtime costs
notification_ok
Wide control voltage for improved process stability even in the case of fluctuation control power supply voltage

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
18 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
27
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings