
basic digital input module, Modicon STB, 24V DC, 16I
STBDDI3725
To be discontinued on: Dec 1, 2027
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
To be end-of-service on: Dec 31, 2035
- What does the end of standard service mean ?
End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).
- Need more help
Contact your Country Customer Care Center - available 24 a day.
Recommended replacement(s)
Product availability: Non-Stock - Not normally stocked in distribution facility
Integrated power protection fuse on PDM time lag 5A
IP20 degree of protection
CE approved
FM, UL and CSA certified
Wide range of operating temperature from -25°C to 70°C
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
STBDDI3725 is replaced by: