Empty control station without hinges, Harmony XAP, plastic, grey, 16 cut outs, 22mm, 151 x 241 x 83mm

XAPA3116

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Usable depth of 83mm
notification_ok
Resistance to chemical products
notification_ok
Class II conforming to IEC 60536
notification_ok
Class II conforming to NF C 20-030
notification_ok
Wide range of operating temperature from -40°C to 70°C

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
6 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings