Push button, Harmony XB4, flush, metal, 22mm, spring return, 1NO + 1NC, unmarked
XB4BL45
Product availability: Stock - Normally stocked in distribution facility
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
0.8 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
19 %
Average percentage of recycled metal content
Minimum post-consumer or post-industrial recycled metal content out of the total mass of metal in the product.
18 %
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Product repairability index
Inspired by the French repair index and EN 45 554. Only qualified personnel should install, replace, or service this equipment.
A
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No