Monolithic pilot light, Harmony XB7, plastic, green, 22mm, integral LED, 110...120V AC

XB7EV03GP

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
notification_ok
Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
notification_ok
Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F
notification_ok
Wide availability throughout an extensive distribution network

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
102 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
15
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings