Redefining Signaling Excellence
Designed for seamless integration with industrial controllers, the new Harmony XVB7 present a modular, flexible and resilient signaling solution. Perfect for your manufacturing, assembly or logistics environment that prioritizes productivity.

+ 6
2 videos
Indicator bank, Harmony XVB, illuminated unit, plastic, yellow, 70mm, flashing, for bulb or LED, 24V AC, 24...48V DC
XVBC4B8
Discontinued on: Dec 31, 2025
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
End-of-service on: Jul 1, 2026
- What does the end of standard service mean ?
End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).
- Need more help
Contact your Country Customer Care Center - available 24 a day.
Recommended replacement(s)
Product availability: Non-Stock - Not normally stocked in distribution facility
Important message: XVB is being substituted by XVB7 as complete range; XVB and XVB7 modules are not interoperable with one another.
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
High degree of protection(IP66) and Shock resistence(lK05)
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
210 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
9
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No


XVBC4B8 is replaced by the following product range: