Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar, BA9s incandescent bulb, 220...240V, 1NO + 1NC

ZB4BW045

Contacts type and composition:

Light source:

Light source colour:

[Us] rated supply voltage:

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
With body/fixing collar
notification_ok
Class I conforming to IEC 60536
notification_ok
Complies with IEC;UL;CSA;CCC EAC and JIS standards
notification_ok
Wide range of operating temperature from -40°C to 70°C

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
31 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
37 %
Average percentage of recycled metal content
information_stroke
Minimum post-consumer or post-industrial recycled metal content out of the total mass of metal in the product.
21 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings