Light block with body fixing collar, Harmony XB4, metal, for BA9s bulb, lt 250V, 1NO+1NC

ZB4BW065

Contacts type and composition:

Light source:

Light source colour:

[Us] rated supply voltage:

Product availability: Stock - Normally stocked in distribution facility
notification_ok
Quick and easy assembly and disassembly
notification_ok
Robustness to withstand harsh environments
notification_ok
Various types of connection: screw clamp, connector, Faston connector or spring terminal
notification_ok
Excellent mechanical connection with operator head
notification_ok
A wide choice of contact blocks for general purposes or specific applications (low current, standard)

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
55 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
37 %
Average percentage of recycled metal content
information_stroke
Minimum post-consumer or post-industrial recycled metal content out of the total mass of metal in the product.
21 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
75
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings