Head for non illuminated push button, Harmony XB5, XB4, green flush pushbutton Ø22 mm spring return unmarked

ZB5AP38

Bezel material:

Cap/operator or lens colour:

Operator additional information:

Product availability: Non-Stock - Not normally stocked in distribution facility
Important message: A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
notification_ok
Dark gray plastic bezel
notification_ok
Class II conforming to IEC 60536
notification_ok
IK03 conforming to IEC 50102
notification_ok
Wide range of operating temperature from -40°C to 70°C

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
6 %
Average percentage of recycled metal content
information_stroke
Minimum post-consumer or post-industrial recycled metal content out of the total mass of metal in the product.
29 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
0
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings