Rollarc

MV SF6 Contactor

Một phần của TeSys

Contactor from 1 to 12 kV
Rollarc Schneider Electric MV SF6 Contactor

Tính năng

Range of contactors up to 12 kV:
  • 3 poles integrated in a "sealed pressure system" type insulating enclosure, filled with SF6.
  • 3 versions: basic, fixed and withdrawable.
  • Magnetic holding or mechanical latching.
  • Nominal current 400 A.
  • Nominal current 400 A.
  • Short-circuit current 10 kA.
Option:
  • Pressure switch.
  • Optional fuses for maximum protection.

Lợi ích

The assets of a tried and tested technology

A comprehensive, tried and tested range of SF6 technology contactors. Experience, high mechanical and electrical endurance, with Rollarc contactors choose the road leading to your peace of mind.

Các ứng dụng

Protection and control up to 12 kV of:

  • MV motors,
  • Capacitors banks and power transformers.