South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Prisma

LV Switchboards up to 4000A

Solution for tested low voltage switchboards up to 4000A

Prisma
        • Best price
          04000 Product picture Schneider Electric

          04000

          Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
        • Best price
          04008 Product picture Schneider Electric

          04008

          Linergy FM 3P+N distribution block 63A - W =12 modules 20 holes quick connection
        • Best price
          04012 Product picture Schneider Electric

          04012

          Linergy FM 2P distribution block - 200A - 24 modules 24 holes - quick connection
        • Best price
          04013 Product picture Schneider Electric

          04013

          Linergy FM 3P distribution block- 200A - 24 modules 42 holes quick connection
        • Best price
          04014 Product picture Schneider Electric

          04014

          Linergy FM 3P+N distribution block 200A - 24 modules 54 holes quick connection
        • Best price
          04018 Product picture Schneider Electric

          04018

          Linergy FM 3P+N distribution block 160A - 12 modules - 27 holes quick connection
        • Best price
          04026 Product picture Schneider Electric

          04026

          Linergy FM 3P+N distribution block 200A - 36 modules - 81 holes quick connection
        • Best price
          04031 Product picture Schneider Electric

          04031

          Linergy DX 1P distribution block 160A - 4 modules - 6 holes quick connection
        • Best price
          04033 Product picture Schneider Electric

          04033

          Linergy DP 3P distribution block -compact NSX,INS - 250A -27 holes quick connect
        • Best price
          04034 Product picture Schneider Electric

          04034

          Linergy DP 4P distribution block -compact NSX,INS - 250A -36 holes quick connect