Gulf countries and Pakistan

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

front plate NSX250 horizontal fixed motor W600 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Enerlin'X : fixed FDM121 - control: remote control - vertical installation
    poles description
    1 x 3P : mounting plate support : NSX100...160 horizontal installation
    1 x 4P : mounting plate support : NSX100...160 horizontal installation
    1 x 3P : mounting plate support : NSX250 horizontal installation
    1 x 4P : mounting plate support : NSX250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    200 mm
    product weight
    0.8 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    FR.PL.HZ.FIX.NS250 MOTOR (Version 1.0)
    Date 7/29/13
    Size 224.7 KB
    Date 7/29/13
    Size 285 KB
    Front plate for horizontal NSX250, with toggle, plug-in (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    M.pl. V. fixed NS250 rot. (Version 00)
    Date 5/25/18
    Size 5.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.