Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

Choose another country or region

View all   OsiSense XM
XMLBM05A2S12 Product picture Schneider Electric

XMLBM05A2S12

Green premium brand logo
XMLBM05A2S12 Product picture Schneider Electric
XMLBM05A2S12
Green premium brand logo

vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical vacuum-pressure sensor
    device short name
    XMLB
    pressure sensor size
    5 bar
    controlled fluid
    Air (0…70 °C)
    Fresh water (0…70 °C)
    Hydraulic oil (0…70 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    electrical connection
    Screw-clamps terminals, 1 x 0.5...2 x 2.5 mm²
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 7…13 mm
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    -0.5…5 bar
    adjustable range of switching point on falling pressure
    -1…4.5 bar
    possible differential maximum at high setting
    6 bar
    maximum permissible accidental pressure
    11.25 bar
    destruction pressure
    23 bar
    pressure actuator
    Diaphragm
    materials in contact with fluid
    Nitrile
    Zinc alloy
    304L stainless steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    0.5 bar (+/- 0.05 bar)
    possible differential minimum at high setting
    0.5 bar (+/- 0.05 bar)
    maximum permissible pressure - per cycle
    6.25 bar
    terminal block type
    4 terminals
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    3000000 cycles
    setting
    External
    height
    113 mm
    depth
    75 mm
    width
    35 mm
    net weight
    0.685 kg
    Environment
    standards
    CSA C22.2 No 14
    UL 508
    CE
    EN/IEC 60947-5-1
    product certifications
    EAC
    CSA
    LROS (Lloyds register of shipping)
    CCC
    UL
    BV
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits.Electromechanical pressure switches for power circuits.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XMLBM05A2S12: vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XMLBM05A2S12: vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Description
    CSA certificate of compliance
    prp.document.label.format html
    Size 330 B
    Date 5/14/85
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLBM05A2S12 : vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
    Description
    LRoS type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 275.1 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XMLBM05A2S12 : vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
    Description
    vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    vacu-pressure sensor XMLB 5 bar - adjustable scale 2 thresholds - 1 C/O
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped M20 x 1.5
    Ø :
    2 elongated holes Ø 5.2 x 6.7


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (z)
    Vacuum
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point


Compare products: /