Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Non-Linear Energy Efficient Transformers
Schneider Eletric

EE112T3HISNL

Green premium brand logo Product Logo
Schneider Eletric
EE112T3HISNL
Green premium brand logo Product Logo

112KVA TP1 480 DELTA-208Y/120V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Product
    Non-Linear Transformer
    Enclosure Code
    22D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    K-Factor
    K-4
    Phase
    3 phases
    Primary Voltage
    480 V delta
    Power Rating
    112.5 kVA
    Secondary Voltage
    208Y/120 V
    Full Capacity Taps
    6 2.5 % 2+ 4-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /