Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS58581

Schneider Eletric
EMS58581

Easergy PS100-48V: Power supply and battery charger 12V and 48V outputs

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy
    device short name
    PS100-48V
    Complementary
    product or component type
    Power supply
    product compatibility
    BAT24AH
    BAT38AH
    [Us] rated supply voltage
    110...220 V DC
    90...264 V AC 50/60 Hz
    output voltage
    12 V DC
    48 V DC
    communication port protocol
    Modbus
    communication port support
    RS485
    input voltage limits
    380 V AC/DC L-N)
    number of outputs
    Battery ON 1 digital (relay)
    Main presence 1 digital (relay)
    rated short-duration power frequency withstand voltage
    10 kV 50 Hz 1 min
    surge withstand
    20 kV 1.2/50 µs
    protection type
    Overload and short-circuit protection
    Integrated thermal protection
    battery capacity
    24 Ah
    38 Ah
    typical battery back-up autonomy
    16 h
    typical battery recharge time
    24 h
    Environment
    mounting support
    DIN rail
    operating position
    Vertical
    overvoltage category
    IV
    electromagnetic compatibility
    Conducted and radiated emissionsclass A EN 55022
    Immunity for industrial environments IEC 61000-6-2
    standards
    IEC 60255-27
    product certifications
    CE
    IP degree of protection
    IP20 IEC 60529
    IK degree of protection
    IK07 IEC 62262
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    relative humidity
    5…95 % IEC 60068-2-30
    operating altitude
    3000 m
    mechanical robustness
    Bumps 10 gn 16 ms 1000 bumps non energized IEC 60068-2-29
    Vibrations 10…150 Hz 1 gn 10 cycles IEC 60068-2-6
    Shocks 15 gn 11 ms 3 pulses in operation IEC 60068-2-27
    height
    4.92 in (125 mm)
    width
    6.50 in (165 mm)
    depth
    6.30 in (160 mm)
    product weight
    6.17 lb(US) (2.8 kg)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 342.5 KB
    Date 15/05/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 04/11/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58581 : EMS58581_ROHS_CHINA_DECLARATION
    Description
    EMS58581_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/01/20
    Description
    EMS58581_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS58581 : EMS58581_ROHS_DECLARATION
    Description
    EMS58581_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 18/01/20
    Description
    EMS58581_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /