Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS58794

Schneider Eletric
EMS58794

Easergy T300-CP15 MV Switch motorisation Harting type connector with 15m cable

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    Easergy T200
    Easergy ITI3
    device short name
    T300-CP15
    product or component type
    Cable
    Connector
    Complementary
    cable length
    49.21 ft (15 m)
    material
    Plastic
    operating angle
    90 °
    0 °
    Environment
    IP degree of protection
    Connector IP66 IEC 60529
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.9 MB
    Date 30/07/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /