Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easergy T300
Schneider Eletric

EMS59161

Schneider Eletric
EMS59161

GPS antenna with cable 5m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    Complementary
    product or component type
    Antenna
    connector type
    SMA
    Environment
    mounting location
    Outdoor
    product certifications
    CE
    relative humidity
    100 % IEC 60068-2-30
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    IP degree of protection
    IP56
    height
    0.51 in (13 mm)
    width
    1.57 in (40 mm)
    length
    1.89 in (48 mm)
    net weight
    0.23 lb(US) (0.105 kg)
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 28/06/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.3 MB
    Date 04/12/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /