Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ultrasonic sensor cylindrical M12 - Sn 0.1 m - NO - M8 connector

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    series name
    General purpose
    sensor name
    XX5
    sensor design
    Cylindrical M12
    detection system
    Diffuse
    [Sn] nominal sensing distance
    0.33 ft (0.1 m) fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    3-wire
    discrete output type
    NPN
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M8 3 pins
    [Sd] sensing range
    0.02…0.33 ft (0.0064…0.102 m)
    beam angle
    10 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Epoxy
    thread type
    M12 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.02…0.33 ft (0.0064…0.102 m)
    maximum differential travel
    0.03 in (0.7 mm)
    blind zone
    0.00…0.25 in (0…6.4 mm)
    transmission frequency
    500 kHz
    repeat accuracy
    0.7 %
    deviation angle from 90° of object to be detected
    -10…10 °
    minimum size of detected object
    Cylinder diameter 2.5 mm
    Flat bar 1 mm wide
    status LED
    Supply on 1 LED green)
    Output state 1 LED yellow)
    current consumption
    25 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 125 Hz
    maximum delay first up
    20 ms
    maximum delay response
    3 ms
    maximum delay recovery
    3 ms
    marking
    CE
    threaded length
    1.50 in (38 mm)
    height
    0.47 in (12 mm)
    width
    0.47 in (12 mm)
    depth
    1.97 in (50 mm)
    net weight
    0.02 lb(US) (0.011 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    -4…149 °F (-20…65 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for XX512A2NAM8: ultrasonic sensor cylindrical M12 - Sn 0.1 m - NO - M8 connector (Version 1.0)
    Ultrasonic sensors Ø 12 (Version 1.1)
    Date 07/04/05
    Size 39 KB
    Date 07/04/05
    Size 2.4 KB
    Date 07/04/05
    Size 4.3 KB
    Date 07/04/05
    Size 16.8 KB
    Ultrasonic sensors Ø 12 (Version 1.1)
    Date 07/04/05
    Size 6.4 KB
    Date 07/04/05
    Size 11.3 KB
    Date 07/04/05
    Size 811 B
    Date 07/04/05
    Size 1.7 KB
    CAD file (on TraceParts) for XX512A2NAM8: ultrasonic sensor cylindrical M12 - Sn 0.1 m - NO - M8 connector (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 25/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 25/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /