Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Schneider Eletric

View all Osisonic

XXR18A3KAM12

Schneider Eletric
View all Osisonic
XXR18A3KAM12

ultrasonic sensor cylindrical M18 - receiver - Sn 0.6 m - 2NO - M12 connector

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor receiver
    series name
    General purpose
    sensor name
    XXR
    sensor design
    Cylindrical M18
    detection system
    Thru beam need a transmitter XXT18A3M12)
    [Sn] nominal sensing distance
    2.00 ft (0.61 m) fixed
    material
    Plastic
    type of output signal
    Discrete
    discrete output function
    2 NO
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    electrical connection
    Male connector M12 4 pins
    [Sd] sensing range
    0.00…2.00 ft (0…0.61 m)
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Silicone
    thread type
    M18 x 1
    supply voltage limits
    10…28 V DC
    [Sa] assured operating distance
    0.00…2.00 ft (0…0.61 m)
    current consumption
    40 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum voltage drop
    1 V
    switching frequency
    <= 40 Hz
    maximum delay first up
    100 ms
    maximum delay response
    10 ms
    maximum delay recovery
    10 ms
    marking
    CE
    threaded length
    2.01 in (51 mm)
    height
    0.71 in (18 mm)
    width
    0.71 in (18 mm)
    depth
    2.56 in (65 mm)
    net weight
    0.07 lb(US) (0.033 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /