Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

30mm ultrasonic sensor, 8m, M12 conn.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XX
    sensor type
    Ultrasonic sensor
    sensor name
    XXS
    material
    PBT (polybutylene terephthalate)
    sensor design
    Ø 30 mm
    product specific application
    Analog output
    type of output signal
    Analogue
    wiring technique
    4 wires
    [Us] rated supply voltage
    15...24 V DC reverse polarity protection
    electrical connection
    1 male connector M12 4 pins
    [Sd] sensing range
    0.67…26.25 ft (0.203…8 m)
    beam angle
    10 °
    IP degree of protection
    IP67 IEC 60529
    Complementary
    enclosure material
    ULTEM
    front material
    Glass epoxy
    ISO thread
    M30 x 1.5
    supply voltage limits
    10…28 V DC
    analogue output range
    Voltage
    [Sn] nominal sensing distance
    26.25 ft (8 m)
    type of sensing window
    Adjustable
    [Sa] assured operating distance
    0.67…26.25 ft (0.203…8 m) configurator software)
    maximum differential travel
    0.10 in (2.5 mm)
    blind zone
    7.99 in (203 mm)
    transmission frequency
    75 kHz
    repeat accuracy
    0.254 %
    deviation angle from 90° of object to be detected
    -5…5 °
    minimum size of detected object
    Cylinder diameter 50.8 mm - up to 4732 mm sensing distance
    status LED
    Output state 2 LEDs green/red (flashing))
    Setting-up assistance 2 LEDs green/red (flashing))
    Distance indication 2 LEDs yellow)
    current consumption
    100 mA
    maximum switching current
    100 mA overload and short-circuit protection
    maximum switching capacity
    1 kOhm overload and short-circuit protection
    maximum delay first up
    800 ms
    maximum delay recovery
    1000 ms
    marking
    CE
    height
    1.18 in (30 mm)
    width
    1.18 in (30 mm)
    depth
    1.18 in (30 mm)
    length
    4.62 in (117.35 mm)
    CAD overall height
    4.62 in (117.35 mm)
    CAD overall width
    1.70 in (43.18 mm)
    CAD overall depth
    1.70 in (43.18 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    IEC 60947-5-2
    product certifications
    UL
    NEMA degree of protection
    NEMA 4X indoor use only)
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    vibration resistance
    +/-1 mm 10…55 Hz)IEC 60068-2-6
    shock resistance
    30 gn in all 3 axes 11 ms IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 4 IEC 61000-4-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD for XXSC956A8V0: 30mm ultrasonic sensor, 8m, M12 conn. (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XX2/5/6/7/8/9/A/B/R/S/T/V... ultrasonic proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /