TeSys GV2
Thermal-magnetic and magnetic motor circuit-breakers up to 32 A
Thermal-magnetic and magnetic motor circuit-breakers up to 32 A
Thermal-magnetic and magnetic motor circuit-breakers up to 80 A and 45 kW
Termorelės 0,06 kW iki 75 kW
Kontaktoriai 0,06 kW iki 75 kW
Circuit-breakers, coordinated with TeSys D contactors, to protect motors up to 115 A (55 kW / 400 V)
Atjungikliai
Paleidikliai dežutėse
Kombinuoti varikliu paleidikliai iki 15 kW