Sveikiname jus „Schneider Electric“ interneto svetainėje

Apsilankykite mūsų interneto svetainėje kitoje šalyje ar regione arba apsilankykite mūsų tarptautiniame puslapyje.

Pasirinkite savo vietovę

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Peržiūrėti viską   Canalis KT
KTA1250EB320 Paveikslėlio žyma Schneider Electric

KTA1250EB320

KTA1250EB320 Paveikslėlio žyma Schneider Electric
KTA1250EB320

KT 3X1250AL BOLT ON LENGTH 2M

Rodyti daugiau savybių
Galima palyginti iki 4 produktų. Pašalinti jau įtrauktus produktus.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTA
    tap-off unit compatibility
    Bolt-on tap-off unit Canalis - KT
    device application
    High power distribution
    material
    Aluminium
    [Ie] rated operational current
    1250 A 35 °C
    polarity
    3L + PE
    number of tap-off outlets
    1
    nominal output current
    400…1250 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    electrical connection
    Bolted connection
    radiated magnetic field
    0,75 µT
    thermal stress limit
    2500 A².s
    THDI
    0…15 % 1250 A
    15…33 % 1600 A
    33…100 % 2000 A
    maximum voltage drop
    <0,0049 V 1 50 Hz with 1A for 100 m long
    <0,005 V 0,9 50 Hz with 1A for 100 m long
    <0,0047 V 0,8 50 Hz with 1A for 100 m long
    <0,0043 V 0,7 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    124 mm
    colour
    White RAL 9001)
    net weight
    32 kg
    linear load
    16 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Pakavimo vienetai
    1-os pakuotės vieneto tipas
    PCE
    vienetų skaičius 1-oje pakuotėje
    1
    1 pakuotės svoris
    36 kg
    1 pakuotės aukštis
    12,4 cm
    1 pakuotės plotis
    14 cm
    1 pakuotės ilgis
    200 cm