Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka G35T15K3I2B4S Schneider Electric

Serija Galaxy 3500

G35T15K3I2B4S

Slika izdelka G35T15K3I2B4S Schneider Electric
Serija Galaxy 3500
G35T15K3I2B4S

MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Pregled
    Model Name
    MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8
    Includes
    Battery modules ship installed , Bolt down brackets , CD with software , Installation guide , Network Management Card , Power modules ship installed , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Zimbabwe
    Izhod
    Output Power Capacity
    12.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 15.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Other Output Voltages
    220, 240V
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Output Voltage Tolerance
    +/- 5% static and 100% load step
    Output Voltage THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    75 A
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    304 - 477 V
    Input voltage adjustable range for mains operation
    340 - 460 (400V)V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    20 A
    Input Breaker Capacity
    25 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    3-pole breaker
    Čas delovanja akumulatorjev &
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Battery Slots Empty
    2
    Typical recharge time
    5 ura(e)
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Efficiency in Battery Operation
    95.00 %
    End of Discharge Maximum Battery Current
    109 A
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Upravljanje komunikacij &
    Interface Port(s)
    DB-9 RS-232
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1490.0 mm
    Maximum Width
    523.0 mm
    Maximum Depth
    842.0 mm
    Net Weight
    472.0 kg
    Shipping Weight
    505.0 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Okoljsko
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    51.300 dB
    Online Thermal Dissipation
    1965.000 BTU/hr
    Protection Class
    IP 51
    Conformance
    Approvals
    CE , EN 50091-2 , EN/IEC 62040-1-1 , EN/IEC 62040-3 , IEC 61000-3-2 , IEC 61000-3-3 , ISO 14001 , ISO 9001 , VFI-SS-111
    Standard warranty
    1 year repair or replace
  • Dokumenti in prenosi

    Jezik
    • Slovenščina
    • Latvian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • English
    • Estonian
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    Galaxy 3500 Product Brochure 400V - 50Hz (Različica 1)
    Uporabniški priročnik
    Datum
    Velikost
    Dodaj v moje dokumente
    990-2386E Galaxy 3500 3:3/3:1 10-40KVA Global Operation Manual (Različica 1)
    Schneider Electric Important Safety Instructions (Različica 0)
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Različica 0)
    990-1961E Receiving and Unpacking Galaxy 3500, 10-40 KVA 400 V & 208 V (Različica 1)
    Galaxy 3500 10-40 kVA 380/400/415 V Single and Parallel Installation (Različica 2)
    MGE Galaxy 3500 3:3/3:1 10-40KVA Chinese Operation Manual (Različica 0)
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    G35TXR6B6 - MGE Galaxy 3500 Extended Run Enclosure with bat mods Exp to 6 (Različica 0)
    G35T15K3I40-WD - Galaxy3500 15-40kVA System Control Wiring Diagram (Različica 0)
    G35TBXR6B6 - MGE Galaxy 3500 Extended Run Enclosure with MCCB, bat mods Exp to 6 (Različica 2)
    G35T15K3I40-SD - Galaxy3500 10-40kVA 400V 3phase In Single phase Out System One Line Diagram (Različica 1)
    G35T15K3I40W - MGE Galaxy 3500 15-40kVA 400V, 3ph In 1Ph Out, Wide Tower (Različica 2)
    G35TMBP15K3I20H2R2-SD - Galaxy3500 15-20kVA 400V, 3 phase In Single phase Out, Dual Mains, 2 Mod N+1, System One Line Diagram (Različica 0)
    Obrazložitev navodil
    Datum
    Velikost
    Dodaj v moje dokumente
    Galaxy 3500 10-40 kVA 380/400/415 V Technical Specifications (Različica 1)
    Certifikat
    Datum
    Velikost
    Dodaj v moje dokumente
    Certificate of origin - Galaxy 3500 10-40 kVA 400/208 V UPS and AUX (Različica 1)
    Galaxy 3500 10-40 kVA EU Declaration of Conformity (Različica 5)
    Garancija
    Datum
    Velikost
    Dodaj v moje dokumente
    Receiving and Unpacking MGE Galaxy 3500, 10-40KVA Global (Različica 0)
    MGE Galaxy 3500 10-40 KVA Global Safety Sheet (Različica 1)
    Navodila za razpis
    Datum
    Velikost
    Dodaj v moje dokumente
    CSI 2004/1995 MGE Galaxy 3500 15-40 kVA 220/230/240 kVA 3:1 (Različica 0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.