Thailand (Thai)

ยินดีต้อนรับสู่เว็บไซต์ชไนเดอร์ อิเล็คทริค

ยินดีต้อนรับสู่เว็บไซต์ของเรา

คุณสามารถเลือกประเทศอื่นเพื่อดูผลิตภัณฑ์ที่มีหรือไปที่เว็บไปที่เว็บไซต์ทั่วโลกของเราสำหรับข้อมูลบริษัท

เลือกประเทศหรือภูมิภาคอื่น

Industrial Automation and Control

Boxes, Cabling and Interfaces

Control Stations

Harmony XAW ATEX D

Harmony XAW ATEX D

Complete stations metal or plastic for explosive atmospheres. Metal or plastic complete stations for explosive atmospheres

ดูผลิตภัณฑ์
Harmony XALE

Harmony XALE

Plastic control stations for use with Harmony XB7 range Ø 22 mm control and signaling units. The Harmony XALE control stations are ideally suited for industrial, buildings, and infrastructure applications. They are compatible with the Harmony XB7 range of control and signaling units, providing a wide choice of circular heads

ดูผลิตภัณฑ์
Harmony XALG

Harmony XALG

Plastic enclosures for severe environments for Ø 22 mm plastic signaling units (XB5). Plastic control station enclosures XALG for severe environments for Ø 22 control and signalling units Harmony® XB5

ดูผลิตภัณฑ์
Harmony XALD, XALK

Harmony XALD, XALK

Plastic control stations for use with Harmony XB5 range Ø 22 mm control and signaling units. The Harmony XALD and XALK control stations are ideally suited for industrial, buildings, and infrastructure applications. They are compatible with the Harmony XB5 range of control and signaling units, providing a wide choice of circular and square heads.

ดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์
Harmony XAC-A

Harmony XAC-A

Pendant control stations for Ø 22 mm plastic signaling units. Pendant control stations for auxiliary circuits, equipped with 2 to 12 Ø 22 mm buttons

ดูผลิตภัณฑ์

Remote Control Station

Harmony eXLhoist

Harmony eXLhoist

Wireless industrial remote control. The Harmony eXLhoist industrial remote control is part of a complete range of devices designed for intuitive and safe operation in hoisting and material handling applications.

ดูผลิตภัณฑ์

Pre-Wiring System

Advantys Telefast ABE 7

Advantys Telefast ABE 7

Telefast pre-wired system - IP20 sub-bases. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped wuth HE10 connectors

ดูผลิตภัณฑ์
Tego Dial

Tego Dial

Mounting kits for signaling units & terminals. System to assist with installation of Harmony control and signalling units, and Magelis display units and operator terminals

ดูรายละเอียด
Tesys Quickfit

Tesys Quickfit

Installation system assistance for motor-starters. Installation system for discrete motor starters up to 15 kW/400 W

ดูผลิตภัณฑ์

Interfaces

Distributed I/O

Distributed I/O

Overview. With Modicon™ distributed IO ranges, simplify machine architectures by connecting the sensors and actuators distributed throughout your machines via a fieldbus.

ดูผลิตภัณฑ์
Relays

Relays

Delivering superior supply chain performance. Zelio™ ranges are designed for hard-wired logic control applications, to complement PLCs when performing simple functions such as counting, measurement and control.

ดูผลิตภัณฑ์

Panel Building Accessories