รุ่น
EasyPact EXE
Vacuum circuit breaker up to 17.5 kV for medium voltage switchgear panelbuilders. Designed to connect building infrastructure or industrial plant processes to the power grid.Part of Easy Seriesดูผลิตภัณฑ์ เริ่มใช้โปรแกรมช่วยเลือกผลิตภัณฑ์ EvoPacT™ HVX
2nd Generation, Digital MV Vacuum Circuit Breaker up to 24 kV The next generation EvoPacT HVX CB brings natively digital functionality for panel builders and users of MV switchgear in Primary Distribution. Scalable Active connectivity, with integrated condition monitoring sensors, IoT and a HMI that enables remote digital operation from outside of the arc flash zone. 24/7 condition monitoring, cyber security and best-in class interlocking, all integrated in 2022s IF award-winning design.Part of PacT Seriesดูรายละเอียด EvoPact HVX Embedded Pole
Vacuum circuit breaker up to 24 kV For medium voltage switchgear panel builders. A high performer with a wide choice of configurations to connect industry and utility substations to the power gridPart of PacT Seriesดูผลิตภัณฑ์ EvoPact HVX Assembled Pole
Indoor MV Vacuum Circuit Breaker up to 24 kV For Schneider Electric medium voltage switchgear and for panel builders. An experienced circuit breaker for many applications. Available in 12 kV 17.5 kV and 24 kV.Part of PacT Seriesดูรายละเอียด EvoPact SF
MV SF6 Circuit Breakers up to 40.5 kV An optimized Medium Voltage Circuit Breaker design offering a large choice of lateral and frontal mechanism arrangements, especially well suitable for applications sensitives to over voltages, like capacitors banks or inductive loads such as motors and reactors.Part of PacT Seriesดูรายละเอียด VA
Vacuum Circuit Breaker The three-pole VA and VAA Vacuum Circuit-Breakers master all switching cases occurring in Medium Voltage systemsPart of PacT Seriesดูรายละเอียด Evolis
MV Vacuum Circuit Breaker up to 24 kV MV vacuum circuit-breaker for fixed or withdrawable in cradle applications. Please note that Evolis vacuum circuit-breaker up to 17.5 kV is been replaced by EasyPact EXE vacuum circuit-breaker.Part of PacT Seriesดูรายละเอียด PMX
Cradle Core element to retrofit a switchboard from fixed to withdrawable configurationดูรายละเอียด L-Frame Cradle
Cradle for integration of switching devices The L-Frame cradle is supplied as a self-supporting frame, including all interlocks and racking features, and provides a reliable and cost-effective solution for integration in a wide range of indoor Air Insulated Switchgear. It is delivered fully assembled and ready for integration of HVX Embedded Pole or EasyPact EXE circuit breakers.ดูรายละเอียด