United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

RCCB

The residual current devices up to 100A comply with standards BS EN 61008

RCCB up to 100A

RCCB
  • Features

    The residual current devices comply with standards BS EN 61008 and are suitable for isolation in accordance with industrial standards BS EN 60947.

    • Nominal current 25 to 100A  
    • 30mA sensitivity: additional protection against direct contact  
    • 100, 300 mA sensitivities: additional protection against fire and indirect contact  
    • Selective version tripping of the device closest to the fault
    • Operating voltage up to 440Vac, insulation voltage: 500V


    Benefits

    A complementary product to work alongside KQ breakers: Integrated

    • Offers protection against electrocution and fire
Compare products: /