Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   NetShelter Metered-by-Outlet Rack PDUs
Schneider Eletric AP8453 Picture

AP8453

Schneider Eletric AP8453 Picture
AP8453

Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    APC Metered by Outlet Rack Power Distribution Units (PDUs) provide individual outlet power metering to enable energy optimization and circuit protection. Current metering provides real-time remote monitoring of connected loads. Metered by Outlet Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered by Outlet Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered by Outlet Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
    Model Name
    Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19
    Includes
    CAN Port Terminator , Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Nominal Output Voltage
    230V
    Maximum Total Current Draw per Phase
    32 A
    Output Connections
    (21) IEC 320 C13 (Battery Backup) , (3) IEC 320 C19 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    200V
    208V
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC 309 32A 2P+E
    Cord Length
    3 meters
    Number of Power Cords
    1
    Acceptable Input Voltage
    220-240 VAC
    Maximum Line Current per phase
    32 A
    Maximum Input Current per phase
    32 A
    Load Capacity
    7400 VA
    Physical
    Net Weight
    8.22 kg
    Maximum Height
    1829.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    51.0 mm
    Shipping Weight
    10.48 kg
    Shipping Height
    2037.0 mm
    Shipping Width
    163.0 mm
    Shipping Depth
    117.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    EN 55022 Class A , EN 55024 , EN 61000-3-2 , EN 61000-3-3 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (PDU) Pocket Guide (Version V2)
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    prp.document.label.format pdf
    Size 7.3 MB
    Date 07/04/20
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Metered by Outlet Rack PDU User Guide AOS and APP Firmware Versions 6.7.4 (Version L)
    Description
    Covers the physical Device interface, the Command Line Interface (CLI), and the Web User Interface (Web UI) for deployment and system monitoring
    prp.document.label.format pdf
    Size 1.9 MB
    Date 18/12/19
    Description
    Covers the physical Device interface, the Command Line Interface (CLI), and the Web User Interface (Web UI) for deployment and system monitoring
    prp.document.label.format pdf
    Size 147.7 KB
    Date 18/12/19
    Description
    Release Notes
    Release Notes Metered and Switched (AP8xxx) Rack Power Distribution Unit (PDU) v6.4.0 (Version V8)
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    prp.document.label.format pdf
    Size 58.4 KB
    Date 29/01/16
    Description
    Release Notes for AP88XX Metered Rack PDUs and AP89xx/AP86xx Switched Rack PDUs for Application Module v6.4.0, APC OS (AOS) v6.4.0, and the APC PowerNet MIB v415
    CAD
    Format
    Size
    Date
    Add to My Documents
    AP8453 - Rack PDU 2G, Metered-by-Outlet, ZeroU, 32A, 230V, (21) C13 & (3) C19 (Version V0)
    Files in document
    pdf
    366.2 KB
    zip
    624.3 KB
    Description
    Power Distribution, Metered-by-Outlet Rack PDU
    prp.document.label.format zip
    Size 990.6 KB
    Date 18/09/14
    Files in document
    pdf
    366.2 KB
    zip
    624.3 KB
    Description
    Power Distribution, Metered-by-Outlet Rack PDU
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of Conformity CMIM Morocco_AP84XX Series (French) (Version V0)
    Description
    SDOC for CMIM Compliance for Morocco_AP84XX Series PDUs
    prp.document.label.format pdf
    Size 57.8 KB
    Date 29/07/19
    Description
    SDOC for CMIM Compliance for Morocco_AP84XX Series PDUs
    CCC Exemption Letter (Version V2)
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    prp.document.label.format pdf
    Size 4.4 MB
    Date 06/11/18
    Description
    CCC Out Of Scope Letter PDUs Metered/Switched
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters (Version V2)
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    prp.document.label.format zip
    Size 8.4 MB
    Date 06/11/18
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    prp.document.label.format pdf
    Size 88.7 KB
    Date 05/04/18
    Description
    Declaration of Conformity
    prp.document.label.format pdf
    Size 37.8 KB
    Date 29/08/14
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (AP8453) Overview and Specifications (Version V0)
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
    prp.document.label.format pdf
    Size 74.5 KB
    Date 21/08/14
    Description
    Includes an illustration with a description of product features as well as electrical, physical, environmental, and compliance specifications.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.