Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   NetShelter CX Enclosures
Schneider Eletric AR4702 Picture

AR4702

Schneider Eletric AR4702 Picture
AR4702

Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
    Model Name
    Dust Filter Pack Netshelter CX 38U 2 Small Filters & 2 Large Filters
    Includes
    Installation guide , Mounting Hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Metal filter upper cassettes , Qty 2 - Washeable filters for lower cassettes , Qty 2 - Washeable filters for upper cassettes
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    0.27 kg
    Maximum Height
    450.0 mm
    Maximum Width
    90.0 mm
    Maximum Depth
    50.0 mm
    Shipping Weight
    0.8 kg
    Shipping Height
    700.0 mm
    Shipping Width
    160.0 mm
    Shipping Depth
    160.0 mm
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Dust Filter Kit for 38U Enclosures Installation Sheet (Version V1)
    Description
    Installation instructions for the dust filter kit for the NetShelter CX 38U Enclosure
    prp.document.label.format pdf
    Size 288.9 KB
    Date 28/05/15
    Description
    Installation instructions for the dust filter kit for the NetShelter CX 38U Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /