Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Easy9
Schneider Eletric EZ9E20MCUL Picture

EZ9E20MCUL

Schneider Eletric EZ9E20MCUL Picture
EZ9E20MCUL

20 way Metal Easy9 Consumer Unit

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    product or component type
    Empty consumer unit
    enclosure type
    Metal enclosure
    number of 18 mm modules per row
    20
    provided equipment
    earth/neutral terminal block
    busbar
    Complementary
    enclosure mounting
    Flush
    Surface
    total number of 18 mm modules
    20
    number of horizontal rows
    1
    number of ways
    20 ways
    enclosure material
    Metal
    type of front cover
    Plain
    [In] rated current
    100 A
    [Ue] rated operational voltage
    230/240 V
    network frequency
    50 Hz
    type of rail
    DIN
    cable entry
    Knock-out
    cable cross section
    1…25 mm² incoming
    comb busbar and distribution block compatibility
    YES
    net weight
    7.03 kg
    height
    276.8 mm
    width
    536.8 mm
    depth
    119.55 mm
    colour
    White
    product compatibility
    Easy9 RCCB
    Easy9 MCB
    Easy9 switch
    Easy9 SPD
    Easy9 RCBO
    Environment
    standards
    BS EN 61439-3
    IP degree of protection
    IPxx D (on top)
    IP3x (with cover)
    IK degree of protection
    IK05
    overvoltage category
    II
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /