View all XR and XF
Schneider Eletric XRBA41100 Picture
Discontinued

XRBA41100

Schneider Eletric XRBA41100 Picture
Discontinued
XRBA41100

standard duty screw limit switch - bare drive shaft - 4 C/O - 13:1 - right-hand

Show more characteristics >
XRBA41100  has not been replaced. Please contact your customer care centre for more information.
  • RRP
    714.53 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR and XF
    product or component type
    Standard duty screw limit switch
    device short name
    XRBA
    product specific application
    Position control of moving parts of hoisting or materials handling equipment
    Liquid level control in pumping systems
    material
    Aluminium alloy: body housing
    Aluminium alloy: cover
    Stainless steel: input drive shaft
    type of operator
    Bare drive shaft
    operating position
    Right-hand side
    maximum revolution speed
    1000 rpm of input drive shaft
    number of poles
    1
    contact operation
    Snap action
    [Ie] rated operational current
    A300, AC-15, Ue = 240 V, Ie = 3 A conforming to EN/IEC 60947-5-1
    Q300, DC-13, Ue = 250 V, Ie = 0.27 A conforming to EN/IEC 60947-5-1
    Complementary
    reduction ratio
    13:1
    operating torque
    5 N.m at 20 °C
    mechanical durability
    15000000 cycles
    contacts type and composition
    4 C/O
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm
    short-circuit protection
    10 A cartridge fuse type gG
    connections - terminals
    Captive screw clamp terminals, 2 x 1.5 mm² with cable end
    electrical durability
    500000 cycles AC-15 50/60 Hz inductive at 12 V, 65 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz inductive at 127 V, 450 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz inductive at 220 V, 530 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz inductive at 24 V, 108 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz inductive at 48 V, 216 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz resistive at 12 V, 18 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz resistive at 127 V, 165 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz resistive at 220 V, 220 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz resistive at 24 V, 35 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles AC-15 50/60 Hz resistive at 48 V, 700 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 inductive at 110 V, 130 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 inductive at 12 V, 55 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 inductive at 220 V, 135 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 inductive at 24 V, 84 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 inductive at 48 V, 110 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 resistive at 110 V, 65 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 resistive at 12 V, 27 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 resistive at 220 V, 67 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 resistive at 24 V, 39 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    500000 cycles DC-13 resistive at 48 V, 50 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
    adaptation for potentiometer
    Without
    cable entry
    1 entry tapped for Pg 16 cable gland, clamping capacity: 10…14 mm
    1 entry tapped for Pg 9 cable gland, clamping capacity: 5…8 mm
    net weight
    1.5 kg
    Environment
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    80 gn for 11 ms
    vibration resistance
    > 5 gn (f= 10…60 Hz)
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IP557 conforming to NF C 20-010
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /