United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Eletric XS112BLPAM12 Picture

XS112BLPAM12

Schneider Eletric XS112BLPAM12 Picture
XS112BLPAM12

inductive sensor XS1 M12 - L55mm - brass - Sn2mm - 12..24VDC - M12

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M12
    size
    55 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    2 mm
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M12 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0…1.6 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 2500 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.15 ms
    marking
    CE
    threaded length
    34 mm
    height
    12 mm
    length
    55 mm
    net weight
    0.015 kg
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Inductive proximity sensors, XS range, Basics line (Version 2.0)
    Inductive proximity sensors OsiSense XS (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XS112BLPAM12: inductive sensor XS1 M12 - L55mm - brass - Sn2mm - 12..24VDC - M12 (Version 2.0)
    CAD for XS112BLPAM12: inductive sensor XS1 M12 - L55mm - brass - Sn2mm - 12..24VDC - M12 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS1••AL/BL... and XS2••AL/BL... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    XS1••BL... and XS2••BL... inductive proximity switches - LOVAG certificate of conformity (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Version 1.0)
    XS1••BL... and XS2••BL... inductive proximity switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED


  • Mounting and Clearance

    Minimum Mounting Distances

    Side by side


    e (1) ≥
    4 mm/0.16 in.

    Face to face


    e (2) ≥
    24 mm/0.94 in.

    Facing a metal object


    e (3) ≥
    6 mm/0.24 in.


  • Connections and Schema

    Wiring Schemes

    M12 connector


    PNP


    1 :
    (+)
    2 :
    Not connected
    3 :
    (-)
    4 :
    NO Output


  • Performance Curves

    Performance Curves
    Standard Steel Target : 12x12x1 mm


    (1)
    Pick-up points
    (2)
    Drop-out points (object approaching from the side)
    (y)
    Sensing distance in mm


Compare products: /