Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for B2B Distributions

You can {0} or {1} at any time.

View your personalized page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • B2B Distribution
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all OsiSense XS & XT
Schneider Eletric XSEC1071300 Picture
Discontinued

XSEC1071300

Schneider Eletric XSEC1071300 Picture
Discontinued
XSEC1071300

inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - cable 2m

Show more characteristics
  • 69.15 GBP
    Rates duty January 2016
The maximum number of products that can be compared is 4

XSEC1071300 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSE
    sensor design
    Form 26 x 26 x 45
    size
    45 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    3...100 mA
    IP degree of protection
    IP67
    Complementary
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    cable composition
    2 x 0.5 mm²
    wire insulation material
    PvR
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    marking
    CE
    depth
    26 mm
    height
    45 mm
    width
    26 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 261.2 KB
    Date 01/03/00
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.7 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSEC1071300 : inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - cable 2m
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - cable 2m
    Size pdf
    Size 195.3 KB
    Date 25/01/20
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /