Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   OsiSense XU
Schneider Eletric XUMTAPCNM8 Picture

XUMTAPCNM8

Schneider Eletric XUMTAPCNM8 Picture
XUMTAPCNM8

photo-electric sensor - XUM - reflex - Sn 2m - 12..24VDC - M8

Show more characteristics
  • 86.87 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of transparent object
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    2 m reflex need reflector XUZC50
    1 m reflex need reflector XUZC50CR
    Complementary
    enclosure material
    PBT
    lens material
    PC
    output type
    Solid state
    cable entry
    1 entry for M16 x 1.5 cable gland, cable outer diameter: 7…10 mm
    status LED
    1 LED (yellow) for output state
    1 LED (green) for supply
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Sensitivity adjustment
    depth
    77 mm
    height
    92 mm
    length
    11 mm
    width
    31 mm
    net weight
    0.2 kg
    Environment
    product certifications
    CSA
    UL
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    immunity to ambient light
    3000 lux natural light
    3000 lux incandescent light
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    IP65 double insulation conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUM8... and XUMT... photoelectric proximity switches - cUR certification record (for Canada) (Version 1.0)
    Description
    cUR certification record (recognized components, for Canada)
    prp.document.label.format pdf
    Size 44.8 KB
    Date 22/11/17
    Description
    cUR certification record (recognized components, for Canada)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUMTAPCNM8 : XUMTAPCNM8_ROHS_DECLARATION
    Description
    XUMTAPCNM8_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/05/20
    Description
    XUMTAPCNM8_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUMTAPCNM8 : XUMTAPCNM8_REACH_DECLARATION
    Description
    XUMTAPCNM8_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 30/05/20
    Description
    XUMTAPCNM8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /