View all Preventa XY2 SB
Schneider Eletric XY2SB712 Picture

XY2SB712

Schneider Eletric XY2SB712 Picture
XY2SB712

2-hand control station unpainted- 2 pushbuttons + 1 Emergency Stop mushroom head

Show more characteristics >
  • RRP
    267.31 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Two-hand control station
    component name
    XY2S
    control station composition
    2 push-buttons + 1 emergency stop push-button
    control button type
    1 push-button, mushroom, red, 1 NC + 1 NC simultaneous
    2 push-buttons
    Complementary
    surface finish
    Not painted
    cable entry
    1 plain hole for M25
    2 plain holes for M20
    mechanical durability
    1000000 cycles
    contact code designation
    A600 AC-15, Ue = 240 V, Ie = 3 A
    Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    600 V conforming to UL 508
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    short-circuit protection
    10 A gG cartridge fuse protection conforming to EN/IEC 60269
    electrical durability
    1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 120 V, 3 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 230 V, 2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category AC-15, operating rate <60 cyc/mn at 24 V, 4 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 110 V, 0.2 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles utilisation category DC-13, operating rate <60 cyc/mn at 24 V, 0.5 A, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Failure rate < 0.00000001 at 17 V, 0.005 A conforming to EN/IEC 60947-5-4
    Failure rate < 0.000001 at 5 V, 0.001 A conforming to EN/IEC 60947-5-4
    net weight
    4 kg
    Environment
    standards
    EN/IEC 60947-5-1
    ISO 13851
    EN 574
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XY2SB Two-hand control unit (Version 1.0)
    Date 07/09/16
    Size 354.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XY2SB Ergonomic 2 hands control stations range, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /