United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Eletric XZCR1111064D5 Picture

XZCR1111064D5

Schneider Eletric XZCR1111064D5 Picture
XZCR1111064D5

Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins

Show more characteristics
  • RRP
    19.96 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    accessory / separate part type
    Jumper cable
    accessory / separate part category
    Connection accessory
    accessory / separate part destination
    safety light curtain master/slave
    XCSR RFID safety switch
    Complementary
    product compatibility
    XUSL2
    XUSL4
    XCSRC.2M12
    connector type
    M12 female 5 pins straight
    wire insulation material
    PUR
    collar material
    Nickel plated brass
    cable outer diameter
    5 mm
    cable composition
    5 x 0.34 mm²
    cable length
    5 m
    Environment
    IP degree of protection
    IP67
    IP65
    IP69K
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 20/03/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Contactless RFID safety switches Preventa XCSR (Version 2.0)
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    Size pdf
    Size 3.7 MB
    Date 21/06/18
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XCSR... Contactless RFID Safety Switches, User Manual (Version 01)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XCSR RFIDSafety Switches.
    Size pdf
    Size 8.8 MB
    Date 01/07/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XCSR RFIDSafety Switches.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 01/12/17
    Size pdf
    Size 2.9 MB
    Date 01/12/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /