USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
Medium Voltage Distribution and Grid Automation

Medium Voltage Switchgear

Discover our range of medium voltage (MV) switchgear with air, gas, or shielded solid insulation technologies. Our Metal-clad and Metal-enclosed MV switchgear feature rugged contruction, vacuum circuit breakers, and fusible interruptor switches for protection in demanding medium voltage applications. Get high-performance functionality, compact installation footprints, and superior design with our MV switchgear products.

Shielded Solid Insulated Switchgear

PremSet

PremSet

The new generation of MV switchgear featuring the Shielded Solid Insulation System (2SIS). The new generation of MV switchgear featuring the Shielded Solid Insulation System (2SIS).

Part of Set Series
View Details

Gas Insulated Switchgear

CBGS-0 Gas-insulated Switchgear

CBGS-0 Gas-insulated Switchgear

Gas-insulated switchgear with solid dielectric busbar for applications up to 38kV. CBGS-0 consists of several functional modules. Each unit consists of a busbar compartment, main compartment (SF6 insulated), MV cable compartment, and LV cabinet. No maintenance is required in the main compartment and the busbar system allows for seamless installation without any gas handling.

Part of Set Series
View Details
DVCAS

DVCAS

38kV switchgear for transformer substations in wind farms. DVCAS is a modular, customizable gas-insulated switchgear solution for transformer protection and as an RMU in wind farms. This reliable UL listed product line is arc resistant, providing maximum protection for operations personnel.

Part of Set Series
View Details
GHA

GHA

Gas-insulated switchgear with gas-insulated busbar for heavy duty applications up to 38kV. GHA is UL listed and offers high ratings for 38kV applications. This robust, gas-insulated switchgear has a unique busbar system incorporating busbar link or B-Link technology which eliminates the need for gas handling on-site. This allows end-users to take advantage of the benefits of complete gas-insulation with a more eco-friendly solution.

Part of Set Series
View Details

Air Insulated Switchgear

Masterclad MV Arc Resistant Metal-Clad Switchgear Schneider Eletric Square D Picture

Masterclad MV Arc Resistant Metal-Clad Switchgear

Air-insulated, arc resistant drawout switchgear with vacuum circuit breakers for large, complex power distribution and control. Masterclad arc resistant switchgear is built to ANSI C37.20.2 standards and employs vacuum circuit breakers to provide switching, control, and protective applications at medium voltage levels. Available in voltages from 4.76kV to 15kV and current ranges from 1200A to 4000A. Arc Resistant type 2B per C37.20.7.

Part of Set Series
View Details
HVL/cc Switchgear Schneider Eletric Square D Picture

HVL/cc Switchgear

Provides compact and programmable switching and power fuse protection for power distribution. HVL/cc is the smallest footprint switchgear in the power distribution market. In addition to power fuse short circuit protection, it is packed with special switching features like current transformers, simplified grounding system, infrared viewing window, and optional control methods. Its compact Class 1 Div 2 design uses a factory sealed sulfur hexafluoride compartment for load break switching and power fuses for short circuit protection.

Part of Set Series
View Details
HVL Switchgear Schneider Eletric Square D Picture

HVL Switchgear

Traditional load break air switch with power fuse protection for power distribution. Square D’s HVL is the original open air switchgear for visual confirmation of load interruption. Power fuses provide short circuit protection. Interlocks ensure that the switch and fuse compartment remains closed until the switch is opened. NEMA 3R enclosures are available for outdoor applications.

Part of Set Series
View Products
MiniBreak Switchgear Schneider Eletric Square D Picture

MiniBreak Switchgear

Provides compact and economical switching for currents up to 200A at 5.5kV.. -

Part of Set Series
View Details
Masterclad MV Metal-Clad Switchgear Schneider Eletric Square D Picture

Masterclad MV Metal-Clad Switchgear

Air-insulated drawout switchgear with vacuum circuit breakers for large, complex power distribution and control. Air-insulated drawout switchgear with vacuum circuit breakers for large, complex power distribution and control.

Part of Set Series
View Details
Compare products: /