USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 10XR21 Picture
Discontinued

10XR21

Product Logo
Schneider Eletric 10XR21 Picture
Discontinued
10XR21
Product Logo

TRANSFORMER 1PH 10KVA

Show more characteristics
10XR2110XR21  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    6,526.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Coronary/intensive care
    Complementary
    acoustic level
    <= 35 dB
    mounting support
    panel
    Phase
    1 phase
    primary voltage
    208 V
    product destination
    operating room panel
    rated power in VA
    10 kVA
    secondary voltage
    120 V
    Environment
    insulation temperature
    428 °F (220 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16000 - O.R. PANELS PDS STOCK
    Discount Schedule
    O1
    GTIN
    00785901092193
    Package weight(Lbs)
    99.79 kg (220 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRANSFORMER 1PH 10KVA
    Description
    TRANSFORMER 1PH 10KVA
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    TRANSFORMER 1PH 10KVA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /