USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric 33243 Picture
Discontinued

33243

Green premium brand logo
Schneider Eletric 33243 Picture
Discontinued
33243
Green premium brand logo

circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t

Show more characteristics
3324333243  has not been replaced. Please contact your customer care center for more information.
  • Price*
    18,845.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000N
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    breaking capacity code
    N
    suitability for isolation
    Yes IEC 60947-2
    utilisation category
    Category B
    trip unit name
    Micrologic 2.0 A
    trip unit technology
    Electronic
    trip unit rating
    1000 A 122 °F (50 °C)
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A 122 °F (50 °C)
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kVIEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    30 kA Icu 660/690 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 380/415 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    85 kA Icu 220/240 V AC 50/60 Hz IEC 60947-2
    40 kA Icu 500/525 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    30 kA 660/690 V AC 50/60 Hz IEC 60947-2
    40 kA 500/525 V AC 50/60 Hz IEC 60947-2
    50 kA 220/240 V AC 50/60 Hz IEC 60947-2
    50 kA 380/415 V AC 50/60 Hz IEC 60947-2
    50 kA 440 V AC 50/60 Hz IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 IEC 60947-2
    local signalling
    Positive contact indication
    [Icw] rated short-time withstand current
    19.2 kA
    trip unit protection functions
    LI
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    12.5…600 s 1.5 x Ir
    0.5…24 s 6 x Ir
    thermal memory
    20 mn
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...10 x Ir
    integrated instantaneous protection
    40 kA
    zone selective interlocking ZSI
    With
    display type
    LCD display
    type of measurement
    Ammeter
    height
    12.87 in (327 mm)
    width
    8.27 in (210 mm)
    depth
    5.79 in (147 mm)
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    22 W
    IP degree of protection
    IP40 IEC 60529
    IK degree of protection
    IK07 EN 50102
    pollution degree
    3 IEC 60947
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -58…185 °F (-50…85 °C)
    Ordering and shipping details
    Category
    01215-PG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    GTIN
    03303430332435
    Package weight(Lbs)
    26.21 lb(US) (11.890 kg)
    Returnability
    No
    Country of origin
    IT
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 252.6 KB
    Date 12/11/02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    circuit breaker Compact NS1000N - Micrologic 2.0 A - 1000 A - 3 poles 3t
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /