USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Individual Meter Sockets
Schneider Eletric 4056173150 Picture

4056173150

Product Logo
Schneider Eletric 4056173150 Picture
4056173150
Product Logo

COVER,RING STYLE METER COVER FOR 400A CS

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    95.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901593317
    Package weight(Lbs)
    2.49 kg (5.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    COVER,RING STYLE METER COVER FOR 400A CS
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    COVER,RING STYLE METER COVER FOR 400A CS
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    COVER,RING STYLE METER COVER FOR 400A CS
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    COVER,RING STYLE METER COVER FOR 400A CS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /