USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8539SEW52V02A3P1P2S Picture
Discontinued

8539SEW52V02A3P1P2S

Schneider Eletric 8539SEW52V02A3P1P2S Picture
Discontinued
8539SEW52V02A3P1P2S

COMBINATION STARTER

Show more characteristics
8539SEW52V02A3P1P2S8539SEW52V02A3P1P2S  has not been replaced. Please contact your customer care center for more information.
  • Price*
    9,315.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Combination Starter
    Type
    S
    Control Circuit Type
    Separate control circuit
    Complementary
    Control Circuit Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Starter Type
    Non reversing
    Number of Poles
    3P
    Horsepower Rating
    15…25 hp 200 V AC, 3 phase
    15…30 hp 230 V AC, 3 phase
    30…50 hp 460 V AC, 3 phase
    40…50 hp 575 V AC, 3 phase
    Maximum Voltage Rating
    600 V AC
    Control Units
    Push-button ON)
    Push-button OFF)
    Pilot Light
    Red indicator on incandescent
    Green indicator off incandescent
    Auxiliary Contacts
    Without
    thermal overload type
    Melting alloy 3
    Disconnect Type
    Mag-Gard circuit breaker
    Environment
    Enclosure Type
    NEMA 4X glass polyester with external reset
    NEMA size
    3
    Ordering and shipping details
    Category
    21218-8538,39 W/STAINLESS ENCLOS
    Discount Schedule
    CP1
    Returnability
    No