USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007C52FY1851 Picture

9007C52FY1851

Product Logo
Schneider Eletric 9007C52FY1851 Picture
9007C52FY1851
Product Logo

9007C compact limit switch - 1 NO/NC - side roller plunger

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    233.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Heavy duty
    product or component type
    Limit switch
    product specific application
    Compact box
    device short name
    9007C
    body type
    Plug-in
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Steel spring return side roller plunger with vertical roller vertical convertible to horizontal)
    switch actuation
    By 30° cam
    type of approach
    Vertical approach, 2 directions
    electrical connection
    Pre-wired cable
    number of poles
    1
    contacts type and composition
    NC-NO
    contact operation
    Snap action
    positive opening
    Without
    sale per indivisible quantity
    1
    Complementary
    body material
    Zinc
    head material
    Zinc
    type of cable
    5 x single conductor AWG 16 203.20 mm (8 in)
    wire insulation material
    PVC
    function available
    -
    switch function
    SPDT-DB
    contact form
    Form Z
    contacts material
    Silver contacts
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    minimum force for tripping
    4 lbf
    repeat accuracy
    +/- 0.001 in linear travel of cam
    [Ie] rated operational current
    1.2 A 600 V AC, A600 NEMA
    1.5 A 480 V AC, A600 NEMA
    3 A 240 V AC, A600 NEMA
    6 A 120 V AC, A600 NEMA
    0.1 A 600 V DC, Q600 NEMA
    0.27 A 250 V AC, Q600 NEMA
    0.55 A 125 V DC, Q600 NEMA
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V 3)UL 508 contact block
    600 V 3)CSA C22.2 No 14 contact block
    [Uimp] rated impulse withstand voltage
    2.5 kV AC 1 min CE
    2.2 kV AC 1 min UL
    2.64 kV AC 1 s CSA
    short-circuit protection
    10 A CC non-time delay
    electrical durability
    1000000 cycles
    local signalling
    without
    mechanical durability
    10000000 cycles
    width
    39.37 mm (1.55 in)
    height
    79.76 mm (3.14 in)
    depth
    66.80 mm (2.63 in)
    net weight
    0.57 kg (1.25 lb(US))
    Environment
    shock resistance
    60 gn 9 ms IEC 60068-2-27
    vibration resistance
    25 gn 10…150 Hz)IEC 60068-2-6
    NEMA degree of protection
    NEMA 1 Nema type 250
    NEMA 2 Nema type 250
    NEMA 4 Nema type 250
    NEMA 6 Nema type 250
    NEMA 6P Nema type 250
    NEMA 12 Nema type 250
    NEMA 13 Nema type 250
    IP degree of protection
    IP67 IEC 60529
    electrical shock protection class
    Class 0 IEC 61140
    ambient air temperature for operation
    -29…85 °C (-20…185 °F) standard environment
    ambient air temperature for storage
    -29…85 °C (-20…185 °F)
    environmental characteristic
    Standard environment
    protective treatment
    Epoxy powder coat
    Ordering and shipping details
    Category
    21499 - 9007 C LIMIT SWITCHES
    Discount Schedule
    DS1
    Package weight(Lbs)
    0.57 kg (1.25 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Osiswitch and 9007 Limit Switches General Catalog (Version 1.0)
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Size pdf
    Size 16.3 MB
    Date 3/20/07
    Description
    This catalog is a guide to Osiswitch, industrial, miniature, heavy duty, and severe duty limit switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C52FY1851_ROHS_DECLARATION
    Description
    9007C52FY1851_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    9007C52FY1851_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007C52FY1851_REACH_DECLARATION
    Description
    9007C52FY1851_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    9007C52FY1851_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /