USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Nema Limit Switches
Schneider Eletric 9007MS03S040621 Picture
Discontinued

9007MS03S040621

Product Logo
Schneider Eletric 9007MS03S040621 Picture
Discontinued
9007MS03S040621
Product Logo

9007MS limit switch - cross roller plunger - 12' side cable

Show more characteristics
9007MS03S0406219007MS03S040621  has not been replaced. Please contact your customer care center for more information.
  • Price*
    122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch
    device short name
    9007MS/ML
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    body material
    Cast zinc
    number of poles
    1
    Complementary
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return cross roller plunger steel low force
    type of approach
    Traverse approach, 2 directions
    switch actuation
    By 30° cam
    contacts type and composition
    NC-NO
    switch function
    SPDT
    contact form
    Form C
    contacts material
    Silver contacts
    contact operation
    Snap action
    positive opening
    Without
    electrical connection
    Pre-wired cable side
    type of cable
    SJTO AWG 18), 3.66 m (12 ft), yellow
    terminals description ISO n°1
    (white)NO
    (black)com
    (green-yellow)gnd
    (red)NC
    wire insulation material
    PVC
    maximum force for tripping
    18 ozf
    [Ie] rated operational current
    6 A 120 V AC, A300 NEMA rating designation
    3 A 240 V AC, A300 NEMA rating designation
    5 A 28 V DC
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V 3)UL 508
    300 V 3)CSA C22.2 No 14
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    marking
    CE
    CSA
    UL
    sale per indivisible quantity
    1
    height
    44.45 mm (1.75 in)
    width
    39.62 mm (1.56 in)
    depth
    15.75 mm (0.62 in)
    net weight
    0.54 kg (1.2 lb(US))
    Environment
    shock resistance
    35 gn 9 ms IEC 60068-2-27
    vibration resistance
    10 gn 75…1200 Hz)IEC 60529
    NEMA degree of protection
    NEMA 1 Nema type 250
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -40…104 °C (-40…220 °F)
    ambient air temperature for storage
    -40…104 °C (-40…220 °F)
    protective treatment
    Epoxy powder coat
    product certifications
    CSA
    UL
    CE
    standards
    E78403
    LR 25490 Class 32 11 03
    Ordering and shipping details
    Category
    22431-LIMIT SWITCHES,TYPE 9007MS
    Discount Schedule
    DS1
    GTIN
    00785901155348
    Package weight(Lbs)
    19.20 oz (544.311 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 637.3 KB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MS03S040621_ROHS_DECLARATION
    Description
    9007MS03S040621_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9007MS03S040621_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9007MS03S040621_REACH_DECLARATION
    Description
    9007MS03S040621_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9007MS03S040621_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /