USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9012GGWM1 Picture

9012GGWM1

Product Logo
Schneider Eletric 9012GGWM1 Picture
9012GGWM1
Product Logo

pressure switch 9012G - adjustable scale - 2 thresholds - 0 to 75 psig

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    649.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    517.11 kPa (75 psi)
    maximum pressure
    100 psi
    contacts type and composition
    NC-NO, SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Hydraulic oil -40…121 °C (-40…250 °F))
    Non-corrosive liquids
    Air
    Non-corrosive gas
    fluid connection type
    0.25 inch 18 NPTF UL 508
    pressure switch type of operation
    Monitors the difference between 2 thresholds
    scale type
    Adjustable differential
    local display
    Without
    Complementary
    range on decreasing pressure
    0.00…517.11 kPa (0…75 psi)
    approx adjustable differential at mid range
    5.52…13.79 kPa (0.8…2 psi) increasing
    1.72…68.95 kPa (0.25…10 psi) decreasing +/- 2.5 % full scale
    cable entry
    20 mm BS4568 conduit entrance
    terminal block type
    4 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    Without
    Line Rated Current
    6 A 120 V AC
    0.22 A 125 V DC
    3 A 240 V AC
    0.27 A 250 V DC
    setting
    Internal
    enclosure material
    Die cast aluminium alloy 380
    pressure actuator
    Diaphragm nitrile (Buna-N)
    height
    203.71 mm (8.02 in)
    depth
    115.82 mm (4.56 in)
    width
    128.27 mm (5.05 in)
    operating position
    Any position
    materials in contact with fluid
    Zinc plated steel
    Nitrile (Buna-N)
    short-circuit protection
    10 A cartridge overload and short-circuit protection gL
    maximum operating rate
    120 cyc/mn
    mechanical durability
    5000000 cycles
    repeat accuracy
    4 %
    net weight
    1.36 kg (3 lb(US))
    Environment
    vibration resistance
    2 gn 40…150 Hz)IEC 68-2-6
    shock resistance
    50 gn IEC 58-2-27
    standards
    CSA C22.2 No 14
    CE
    UL 508
    product certifications
    CE
    UL listed file E12158 CCN NKPZ and CCN NTHT
    CSA LR25490 class 3211 03
    NEMA degree of protection
    NEMA 4/4X/13 UL 50
    ambient air temperature for operation
    -23…85 °C (-10…185 °F)
    Ordering and shipping details
    Category
    21522 - 9012 G INDUSTRIAL PRESSURE SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901296775
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9012GGWM1_ROHS_DECLARATION
    Description
    9012GGWM1_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    9012GGWM1_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /