Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pressure Switches - Square D™ NEMA,
Schneider Eletric 9013GSG3J99 Picture

9013GSG3J99

Product Logo
Schneider Eletric 9013GSG3J99 Picture
9013GSG3J99
Product Logo

pump or compressor switch 9013GS - adjustable diff. - factory setting

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 74.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Square D Pumptrol
    pressure sensor name
    9013GS
    pressure sensor size
    80 psi (551.58 kPa) 5…60 psi (34.47…413.69 kPa))
    value of setting
    Specify pressure settings
    electrical circuit type
    Power circuit
    product specific application
    Control electrically driven water pumps and air compressors
    quantity per set
    1
    type of packing
    Individual
    Complementary
    pressure sensor type
    Electromechanical pressure switch
    controlled fluid
    Air -22…257 °F (-30…125 °C))
    Fresh water -22…257 °F (-30…125 °C))
    adjustable range on rising pressure
    20…80 psi (137.90…551.58 kPa)
    approximate adjustable differential
    15…30 psi (103.42…206.84 kPa)
    destruction pressure
    300 psi (2068.43 kPa)
    pressure actuator
    Diaphragm
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    contacts type and composition
    2 NC, snap action, DPST-DB, Form YY
    cable entry number
    3 knock-outs for 1/2" conduit UL 508
    electrical connection
    Screw-clamp terminals 10 AWG
    Screw-clamp terminals 5.261 mm²
    fluid connection type
    0.375 inch NPSF internal UL 508
    short-circuit protection
    20 A cartridge fuse gG
    materials in contact with fluid
    Zinc plated steel or equivalent flange
    Nitrile (Buna-N) or equivalent rubber diaphragm
    material
    Polypropylene cover
    Noryl thermoplastic resin or equivalent cover
    operating position
    Any position
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    0.75 kW 1 hp)115 V DC
    0.75 kW 1 hp)230 V DC
    3.75 kW 5 hp)230 V AC, 3 phase
    3.7 kW 5 hp)460 V AC, 1 phase
    3.7 kW 5 hp)460 V AC, 3 phase
    3.7 kW 5 hp)575 V AC, 1 phase
    3.7 kW 5 hp)575 V AC, 3 phase
    electrical durability
    100000 cycles 10 cyc/mn
    mechanical durability
    300000 cycles
    terminal block type
    4 terminals
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    Net Weight
    2.25 lb(US) (1.02 kg)
    repeat accuracy
    +/- 3 %
    terminals description ISO n°1
    L1-T1
    L2-T2
    Maximum Width
    3.44 in (87.38 mm)
    Maximum Height
    5.4 in (137.16 mm)
    Maximum Depth
    3.88 in (98.55 mm)
    factory modification
    -
    Environment
    standards
    UL 508
    NSF ANSI 372
    CE
    ambient air temperature for operation
    -33…257 °F (-36…125 °C)
    ambient air temperature for storage
    -33…257 °F (-36…125 °C)
    protective treatment
    None
    NEMA degree of protection
    NEMA 1 UL 50
    IP degree of protection
    IP20 IEC 60529
    product certifications
    CSA file LR25490
    UL listed file E12158
    Ordering and shipping details
    Category
    21536 - 9013 G COMMERCIAL PRESSURE SWITCH
    Discount Schedule
    CP7G
    Package weight(Lbs)
    2 lb(US) (0.91 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9013GSG3J99 : 9013GSG3J99_ROHS_DECLARATION
    Description
    9013GSG3J99_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9013GSG3J99_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9013GSG3J99 : 9013GSG3J99_REACH_DECLARATION
    Description
    9013GSG3J99_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9013GSG3J99_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.