USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Pressure Switches - Square D™ NEMA, Classes 9012, 9013, 9016, 9036, 9037, and 9038
Schneider Eletric 9016GVG1J09E Picture

9016GVG1J09E

Product Logo
Schneider Eletric 9016GVG1J09E Picture
9016GVG1J09E
Product Logo

vacuum switch 9016G - adjustable scale - 2 thresholds - Set 3 to 8 InHg

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    160.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9016GVG
    product or component type
    Electromechanical vacuum switch
    device application
    Power circuit application
    device short name
    9016GVG
    electrical circuit type
    Power circuit
    Complementary
    factory modification
    3-way lever
    vacuum switch type of operation
    Regulation between two thresholds
    scale type
    Adjustable
    vacuum sensor size
    25 inHg
    cut out range
    5…25 inHg
    cut-in range
    0…20 inHg
    approx adjustable differential at mid range
    5…10 inHg
    value of setting
    3...8 inHg
    maximum pressure
    150 psi
    maximum permissible pressure - per cycle
    1034.21 kPa (150 psi)
    local display
    Without
    fluid connection type
    0.25 inch 18 NPSF UL 508
    electrical connection
    Screw-clamp terminals AWG 22...AWG 12
    cable entry number
    3 knock-outs for 1/2" NPT conduit
    terminal block type
    8 screw terminals
    pressure actuator
    Diaphragm nitrile (Buna-N)
    controlled fluid
    Air -40…121 °C (-40…250 °F))
    Water -40…121 °C (-40…250 °F))
    Hydraulic oil -40…121 °C (-40…250 °F))
    Gas -40…121 °C (-40…250 °F))
    materials in contact with fluid
    Nitrile (Buna-N)
    3M Scotch-Grip 847 rubber and gasket adhesive
    Zinc plated steel
    cover material
    Polypropylene, noryl thermoplastic resin or equivalent
    operating position
    Any position
    enclosure material
    Stamped metal
    maximum operating rate
    100 cyc/mn
    repeat accuracy
    2.5 %
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    3.75 kW 5 hp)230 V AC, 3 phase
    3.7 kW 5 hp)460 V AC, 1 phase
    3.7 kW 5 hp)460 V AC, 3 phase
    3.7 kW 5 hp)575 V AC, 1 phase
    3.7 kW 5 hp)575 V AC, 3 phase
    0.75 kW 1 hp)115 V DC
    0.75 kW 1 hp)230 V DC
    contacts type and composition
    2 NC, DPST-DB, Form YY, snap action, silver cadmium contacts
    short-circuit protection
    20 A cartridge fuse gG
    mechanical durability
    300 cycles
    setting
    Internal
    net weight
    2.09 kg (4.6 lb(US))
    height
    181.10 mm (7.13 in)
    depth
    111.00 mm (4.37 in)
    width
    116.33 mm (4.58 in)
    Environment
    standards
    UL 508
    product certifications
    UL listed file E12158 CCN NKPZ
    CSA file LR25490
    protective treatment
    None
    ambient air temperature for operation
    -12…85 °C (10…185 °F)
    ambient air temperature for storage
    -12…85 °C (10…185 °F)
    NEMA degree of protection
    NEMA 1 UL 698
    Ordering and shipping details
    Category
    21541 - 9016 COMMERCIAL VACUUM SWITCH
    Discount Schedule
    CP7G
    GTIN
    00785901852193
    Package weight(Lbs)
    2.09 kg (4.6 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9016GVG1J09E: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 3 to 8 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9016GVG1J09E: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 3 to 8 InHg (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GVG1J09E: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 3 to 8 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for 9016GVG1J09E: vacuum switch 9016G - adjustable scale - 2 thresholds - Set 3 to 8 InHg (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J09E_ROHS_DECLARATION
    Description
    9016GVG1J09E_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    9016GVG1J09E_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9016GVG1J09E_REACH_DECLARATION
    Description
    9016GVG1J09E_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    9016GVG1J09E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /