Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pressure Switches - Square D™ NEMA,
Schneider Eletric 9038DG9 Picture

9038DG9

Product Logo
Schneider Eletric 9038DG9 Picture
9038DG9
Product Logo

mech alternator-closed tank - NEMA 1 -flange top mounted - 4 NC DPST-DB contacts

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 442.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Square D Pumptrol
    product or component type
    Mechanical alternator
    device application
    Top mounted closed tank
    device short name
    9038D
    product specific application
    Liquid level control
    electrical circuit type
    Power circuit
    quantity per set
    Set of 1
    type of packing
    Individual
    Complementary
    product destination
    For open tank or sump
    device mounting
    Flange
    cable entry number
    8 knock-outs for 1/2" or 3/4"conduit UL 508
    contacts type and composition
    4 NC, snap action, DPST-DB, Form YY
    controlled fluid
    Fresh water specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Sea water specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Hydraulic oil specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    Corrosive fluid specific gravity of 0.85 in or higher -18…104 °C (0…220 °F)
    motor power kW
    1.5 kW 2 hp)115 V AC, 1 phase
    2.2 kW 3 hp)115 V AC, 3 phase
    2.2 kW 3 hp)230 V AC, 1 phase
    3.7 kW 5 hp)230 V AC, 3 phase
    0.75 kW 1 hp)460 V AC, 3 phase
    0.75 kW 1 hp)475 V AC, 3 phase
    0.18 kW 0.25 hp)32 V DC
    0.37 kW 0.5 hp)115 V DC
    0.37 kW 0.5 hp)230 V DC
    electrical connection
    Screw-clamp terminals 10 AWG
    contact operation
    Contacts close on liquid rise
    float movement
    Variable fixed
    float position
    Any
    float rod angle
    Horizontal
    short-circuit protection
    20 A cartridge fuse gG
    local signalling
    Without
    materials in contact with fluid
    304 stainless steel
    Nitrile (Buna-N) or equivalent rubber
    Yellow brass
    316 stainless steel
    enclosure material
    Painted cold-rolled steel
    operating position
    Vertical position only
    electrical durability
    100 cycles 60 cyc/mn
    mechanical durability
    300 cycles
    terminal block type
    8 terminals
    maximum operating rate
    60 cyc/mn
    [Ui] rated insulation voltage
    575 V UL 508
    terminals description ISO n°1
    Line-load-load-line
    Maximum Depth
    4.47 in (113.54 mm)
    Maximum Width
    6.84 in (173.74 mm)
    factory modification
    Without
    kit composition
    Float switch
    Rod and float are to be choosen in accessories
    length
    119.13 mm (4.69 in)
    Environment
    standards
    UL 508
    CE
    ambient air temperature for operation
    -22…220 °F (-30…104 °C)
    ambient air temperature for storage
    -22…220 °F (-30…104 °C)
    NEMA degree of protection
    NEMA 1 UL 50
    product certifications
    UL listed file E12158
    CSA file LR25490
    Ordering and shipping details
    Category
    21601 - 9037,9038 COMMERCIAL FLOAT SWITCHES
    Discount Schedule
    CP7G
    GTIN
    00785901508045
    Package weight(Lbs)
    9.24 lb(US) (4.19 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 9 MB
    Date 3/16/11
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9038DG9 : 9038DG9_ROHS_DECLARATION
    Description
    9038DG9_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9038DG9_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.3 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9038DG9 : 9038DG9_REACH_DECLARATION
    Description
    9038DG9_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9038DG9_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.