USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9049A6F Picture

9049A6F

Product Logo
Schneider Eletric 9049A6F Picture
9049A6F
Product Logo

float switch accessory 9049 - float kit stainless steel 304 rod

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9049
    product or component type
    Float kit
    Complementary
    product compatibility
    9038A
    9036G
    9036D
    kit composition
    1 float
    2 rod
    4 stop
    rod length
    1.52 m (5 ft) stainless steel 304
    type of float
    Center hole float stainless steel 304
    condition of use
    Maximum recommended tubing length: 30 ft
    net buoyancy
    70 ozf in water
    net weight
    170.10 g (6 oz) total weight of stops
    479.12 g (16.9 oz) weight of 5 ft rod
    96.39 g (3.4 oz) weight of extra rod (per ft)
    2.75 kg (6.06 lb(US)) total weight
    Ordering and shipping details
    Category
    21617 - 9049 ACCESSORIES (DISCOUNT CP7G)
    Discount Schedule
    CP7G
    GTIN
    00785901330752
    Package weight(Lbs)
    0.91 kg (2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP) and Diisononyl phthalate (DINP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9049A6F_ROHS_DECLARATION
    Description
    9049A6F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    9049A6F_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9049A6F_REACH_DECLARATION
    Description
    9049A6F_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    9049A6F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /