Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070TF1000D5 Picture

9070TF1000D5

Green premium brand logo Product Logo
Schneider Eletric 9070TF1000D5 Picture
9070TF1000D5
Green premium brand logo Product Logo

TRANSFORMER CONTROL 1000VA 600V-120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 869.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    device short name
    TF
    enclosure type
    open box
    Complementary
    depth
    6.04 in (153.42 mm)
    device composition
    Top fuse disconnector
    electrical connection
    Screw clamp terminal
    fuse type
    0.41 x 1.50 in CC top
    height
    5.73 in (145.54 mm)
    material
    Copper winding
    mounting support
    panel
    Phase
    1 phase
    primary voltage
    550 V
    575 V
    600 V
    rated power in VA
    1000 VA
    secondary voltage
    110/115/120 V
    temperature rise
    115 °C
    width
    5.25 in (133.35 mm)
    Environment
    insulation temperature
    356 °F (180 °C)
    product certifications
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    CE
    standards
    UL 508
    NEC 450
    Ordering and shipping details
    Category
    16203 - 9070 TF (NOT T) 250-1000VA
    Discount Schedule
    CP8
    GTIN
    00785901126782
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    1000VA-CONTROL POWER TRANSFORMER 9070 TYPE TF (Version 1.2)
    Files in document
    dwg
    287.7 KB
    dwf
    35.2 KB
    dxf
    1 MB
    pdf
    56.4 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 3/4/10
    Files in document
    dwg
    287.7 KB
    dwf
    35.2 KB
    dxf
    1 MB
    pdf
    56.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF1000D5 : 9070TF1000D5_ROHS_CHINA_DECLARATION
    Description
    9070TF1000D5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    9070TF1000D5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF1000D5 : 9070TF1000D5_ROHS_DECLARATION
    Description
    9070TF1000D5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    9070TF1000D5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF1000D5 : 9070TF1000D5_REACH_DECLARATION
    Description
    9070TF1000D5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/7/20
    Description
    9070TF1000D5_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /