Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Uniflair Air Cooled Condensers
Schneider Eletric ACCD76057 Picture

ACCD76057

Schneider Eletric ACCD76057 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Condenser 101kW, 95F/120F, 208-230V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    41.0 inches (1041.0 mm)
    Maximum Width
    126.5 inches (3213.0 mm)
    Maximum Depth
    39.16 inches (995.0 mm)
    Net Weight
    540.0 lbs (245.45 kg)
    Shipping Weight
    600.0 lbs (272.73 kg)
    Shipping Height
    46.0 inches (1168.0 mm)
    Shipping Width
    131.0 inches (3327.0 mm)
    Shipping Depth
    45.0 inches (1143.0 mm)
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 7.8 MB
    Date 10/5/12
    Files in document
    pdf
    613.2 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/25/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /