USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all KVM Switches
Schneider Eletric AP5615 Picture

AP5615

Schneider Eletric AP5615 Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Supports up to 2 remote users and 1 local user to access 32 servers. Virtual Media enabled through a VM server module.
    Model Name
    APC 2x1x32 Digital KVM with VM
    Includes
    CD with software , Configuration cable , Country-specific detachable power cord , Documentation CD , Installation guide , Rack Mounting brackets
    Standard Lead Time
    While Supplies Last
    Product Distribution
    Afghanistan , Anguilla , Antigua And Barbuda , Argentina , Aruba , Australia , Bahamas , Bangladesh , Barbados , Belize , Bermuda , Bhutan , Bolivia , Brazil , Brunei Darussalam , Cambodia , Canada , Cayman Islands , Chile , China , Colombia , Cook Islands , Costa Rica , Cuba , Dominica , Dominican Republic , East Timor , Ecuador , El Salvador , Falkland Islands (Malvinas) , Fiji , Grenada , Guatemala , Guyana , Haiti , Honduras , Hong Kong , India , Indonesia , Jamaica , Japan , KOREA, REPUBLIC OF , Malaysia , Mexico , Myanmar , Nepal , Netherlands Antilles , New Zealand , Nicaragua , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Singapore , Sri Lanka , Taiwan , Thailand , Trinidad And Tobago , United States , Uruguay , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES)
    General
    Number of Ports
    32
    Physical
    Net Weight
    12.2 lbs (5.55 kg)
    Maximum Height
    1.7 inches (43.0 mm)
    Maximum Width
    16.9 inches (429.0 mm)
    Maximum Depth
    13.7 inches (348.0 mm)
    Shipping Weight
    16.8 lbs (7.64 kg)
    Shipping Height
    7.5 inches (191.0 mm)
    Shipping Width
    21.0 inches (533.0 mm)
    Shipping Depth
    18.0 inches (457.0 mm)
    Color
    Black
    Mount Positions
    Front , Rear
    Environmental
    Operating Environment
    32 - 122 °F (0 - 50 °C)
    Storage Temperature
    -4 - 122 °F (-20 - 50 °C)
    Operating Relative Humidity
    20 - 80 %
    Storage Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Elevation
    0-30000 feet (0-9000 meters)
    Conformance
    Approvals
    C-tick , CE , CSA C22.2 No. 60950-1-03 , EN 55022 Class A , EN 55024 , EN 60950 , EN 61000-3-2 , EN 61000-3-3 , FCC Part 15 Class A , GOST , ICES-003 , IEC 60950 , IEC 61000-3-2 , IEC 61000-3-3 , IRAM , Industry Canada , UL 60950-1 , UL Listed , VCCI Class A , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 123.4 KB
    Date 6/24/08
    Description
    Safety information
    Size pdf
    Size 1.3 MB
    Date 6/18/08
    Description
    Installation and configuration
    APC 2x1x32 and 8x1x32 Digital KVM Switches with VM (AP5615, AP5616)—Installation (Version 0)
    Description
    Installation instructions in English, German, French, Spanish, Italian, Russian, Polish, Japanese, Chinese (Simplified), and Korean.
    Size pdf
    Size 1.6 MB
    Date 3/24/08
    Description
    Installation instructions in English, German, French, Spanish, Italian, Russian, Polish, Japanese, Chinese (Simplified), and Korean.
    APC KVM GNU General Public License (Version 0)
    Description
    GNU General Public License
    Size pdf
    Size 49 KB
    Date 3/19/08
    Description
    GNU General Public License
    Commutateurs KVM numériques APC 2 x 1 x 32 et 8 x 1 x 32 avec VM (AP5615, AP5616) - Installation (Version 0)
    Description
    Instructions dinstallation en anglais, allemand, français, espagnol, italien, russe, polonais, japonais, chinois (simplifié) et coréen.
    Size pdf
    Size 541.1 KB
    Date 3/24/08
    Description
    Instructions dinstallation en anglais, allemand, français, espagnol, italien, russe, polonais, japonais, chinois (simplifié) et coréen.
    Interruptores KVM digitales de 2 x 1 x 32 y 8 x 1 x 32 APC con VM (AP5615, AP5616): instalación (Version 0)
    Description
    Instrucciones de instalación en inglés, alemán, francés, español, italiano, ruso, polaco, japonés, chino (simplificado) y coreano.
    Size pdf
    Size 540.9 KB
    Date 3/24/08
    Description
    Instrucciones de instalación en inglés, alemán, francés, español, italiano, ruso, polaco, japonés, chino (simplificado) y coreano.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL/C-UL Approval E177299 (Version 12)
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    Size pdf
    Size 97.8 KB
    Date 2/12/18
    Description
    North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
    Size pdf
    Size 26.9 KB
    Date 11/16/16
    Description
    Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /